IESNA:LM-63-2002
[TEST]P1201281
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-840-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4442
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
475.8 475.8 472.6 471.1 472.2 477.4 486.9 498.3 518.2 545
576.1 613.9 655 703.7 762.7 830.1 900.4 964.1 1015.1 1054.4
1082.7 1089.8 1052.3 966.4 845.9 664.3 426.1 257 164.4 111.6
81.6 60.8 51.5 42.9 29.9 12.9 0
475.8 475.4 472.4 470.4 472.4 477 486 498.7 519.1 545.4
579 616.7 657.9 705.6 765.4 828.3 899.5 963.4 1014.2 1054.8
1084.1 1092.2 1057.3 973.4 854.3 675.2 437.7 262.2 167.4 112.5
86.6 61 48.8 39.9 28.6 13.4 0
475.8 475.8 474.2 473.5 476.7 484.2 496.2 512.1 534.1 562.2
595.8 633.7 675.4 723.3 778.6 843.2 915.8 985.4 1041.2 1083.9
1115.2 1129.7 1104.7 1028.7 907.4 738.7 504.6 295.3 187.1 117.7
95 72.6 48.5 36.1 27.2 13.6 0
475.8 476.3 476.3 477.2 483.5 495.1 512.3 533 558.8 589
623.2 660.9 703.5 751.4 805.1 866.8 938.5 1010.6 1076.6 1127.6
1163.7 1186.6 1184.8 1133.3 1021.5 872.5 662.7 401.7 235.9 139.7
98.9 77.1 62.1 48.5 31.8 14.1 0
475.8 476 477.9 482.2 491.5 506 528.2 553.8 582.6 613.9
648.9 687 727.8 773.8 824.9 883.1 947.3 1021.3 1097.5 1164.1
1213.6 1245.3 1264.8 1260.5 1199.8 1071.4 900.2 657.9 371.9 210.5
119.5 85.3 64.2 43.8 24.9 10.4 0
475.8 476 480.6 489 501 518 542.3 569.7 600.8 633.9
667.9 703.5 742.3 785.4 834.4 889 951 1017.2 1090.7 1166.6
1235.6 1287.3 1321.3 1344.7 1353.3 1313.1 1190.2 1004.9 733.2 416.6
208.2 110.9 69.2 42.4 21.3 7.5 0
475.8 477.2 484 495.5 510.3 528.9 551.1 578.1 607.6 638.4
670 703.3 739.1 778.8 823.3 873.8 928.5 988.8 1052.6 1117.7
1184.1 1251.7 1311.1 1357.1 1389.6 1417.2 1425.9 1352.8 1171.9 864.3
495.3 209.6 93.7 40.6 19.5 7.5 0
475.8 477.9 486.5 502.4 521.9 541.6 563.1 584.2 605.3 629.1
655.9 684.5 716.7 751.1 790.6 835.1 886.1 940.3 1000.2 1061.2
1123.8 1183.9 1244.9 1303.4 1360.3 1411.8 1461.9 1517.5 1527.9 1383.2
971.8 542.5 187.3 76.2 35.6 10 0
475.8 479.2 489.7 507.8 529.6 550 572.9 591.7 607.4 623.5
641.8 663.8 687.2 714.4 749.3 789.2 835.3 888.6 942.6 1002
1063.4 1121.7 1180.5 1239.2 1293.2 1341.7 1393 1452.9 1525.4 1570.8
1323.8 821.9 294.4 93.7 39.5 10 0
475.8 479 490.3 509.6 531.4 554.3 578.3 596.5 611 626
642.5 658.6 677.4 703.3 736.9 774.5 819.4 870.4 923.7 980.7
1039.4 1098.8 1156.9 1216.5 1271.2 1314.3 1354.7 1405.2 1457.2 1524.1
1344.2 863 178.5 46 19.5 7.7 0
475.8 478.8 490.3 510.1 533.2 556.1 580.4 598.7 613.7 627.8
643.6 660.2 678.6 706 738.7 777.2 824.6 875 928 987
1046.7 1104.7 1163.5 1221.7 1276 1317.5 1359.4 1408.9 1456.7 1516.8
1294.8 769.7 134.9 39.2 17.2 5.7 0
